FAKKT chipboard screw, SK PZ TG, Yellow galvanized steel, 45x350

3020014535

FAKKT chipboard screw, SK PZ TG, Yellow galvanized steel, 45x350
FAKKT chipboard screw, SK PZ TG, Yellow galvanized steel, 45x350

Type:Countersunk head, cross recess and partial thread.

Details
Description
Dimensions
Kleinteile
Weight
0.003 kg
Length
35,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
yellow galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
FAKKT chipboard screw, SK PZ TG, Yellow galvanized steel, 45x350
FAKKT chipboard screw, SK PZ TG, Yellow galvanized steel, 45x350