FAKKT chipboard screw, SK PZ TG, Stainless steel A2, 35x450

5220013545

FAKKT chipboard screw, SK PZ TG, Stainless steel A2, 35x450
FAKKT chipboard screw, SK PZ TG, Stainless steel A2, 35x450

Type:Countersunk head, cross recess and partial thread.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
45,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
FAKKT chipboard screw, SK PZ TG, Stainless steel A2, 35x450
FAKKT chipboard screw, SK PZ TG, Stainless steel A2, 35x450