FAKKT chipboard screw, SK PZ TG, Galvanized steel, 60x1.000

2020016100

FAKKT chipboard screw, SK PZ TG, Galvanized steel, 60x1.000
FAKKT chipboard screw, SK PZ TG, Galvanized steel, 60x1.000

Type:Countersunk head, cross recess and partial thread.

Details
Description
Dimensions
Kleinteile
Weight
0.013 kg
Length
100,0 mm
Import Code Number
73181499
Basic Material
Steel
Surface Protection
galvanized
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
FAKKT chipboard screw, SK PZ TG, Galvanized steel, 60x1.000
FAKKT chipboard screw, SK PZ TG, Galvanized steel, 60x1.000