EN 14399-4, Hexagonal bolt, Hot-dip galvanized 10.9 steel, M22x700

251439942270

EN 14399-4, Hexagonal bolt, Hot-dip galvanized 10.9 steel, M22x700
EN 14399-4, Hexagonal bolt, Hot-dip galvanized 10.9 steel, M22x700

High-strength structural bolting assemblies for preloading for metal construction, HV system.
Note:Replacement DIN 6914.

Details
Description
Dimensions
Kleinteile
Weight
0.316 kg
Length
70,0 mm
Import Code Number
73181588
Basic Material
Steel 10.9
Norm Number
DIN-EN 14399-4
Surface Protection
hot-dip galvanized
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
EN 14399-4, Hexagonal bolt, Hot-dip galvanized 10.9 steel, M22x700
EN 14399-4, Hexagonal bolt, Hot-dip galvanized 10.9 steel, M22x700