DIN EN ISO 7380-2, Round head flanged screw, Steel 10.9, M6x250

157381625

DIN EN ISO 7380-2, Round head flanged screw, Steel 10.9, M6x250
DIN EN ISO 7380-2, Round head flanged screw, Steel 10.9, M6x250

Part 2 - head B form, with hexagon socket head.
Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.006 kg
Length
25,0 mm
Import Code Number
73181568
Basic Material
Steel
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN EN ISO 7380-2, Round head flanged screw, Steel 10.9, M6x250
DIN EN ISO 7380-2, Round head flanged screw, Steel 10.9, M6x250