DIN EN ISO 7380-2, Round head flanged screw, Stainless steel A2-70, M8x160

527381816

DIN EN ISO 7380-2, Round head flanged screw, Stainless steel A2-70, M8x160
DIN EN ISO 7380-2, Round head flanged screw, Stainless steel A2-70, M8x160

Part 2 - head B form, with hexagon socket head.

Details
Description
Dimensions
Kleinteile
Weight
0.007 kg
Length
16,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A2
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN EN ISO 7380-2, Round head flanged screw, Stainless steel A2-70, M8x160
DIN EN ISO 7380-2, Round head flanged screw, Stainless steel A2-70, M8x160