DIN EN ISO 7380-1, Pan head screw with hexalobular socket, Galvanized 10.9 steel, M8x200

2573801820

DIN EN ISO 7380-1, Pan head screw with hexalobular socket, Galvanized 10.9 steel, M8x200
DIN EN ISO 7380-1, Pan head screw with hexalobular socket, Galvanized 10.9 steel, M8x200

DIN EN ISO 7380-1, Pan head screw with hexalobular socket, Galvanized 10.9 steel, M8x200

Details
Description
Dimensions
Kleinteile
Weight
0.009 kg
Length
20,0 mm
Import Code Number
73181595
Basic Material
Steel
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN EN ISO 7380-1, Pan head screw with hexalobular socket, Galvanized 10.9 steel, M8x200
DIN EN ISO 7380-1, Pan head screw with hexalobular socket, Galvanized 10.9 steel, M8x200