DIN EN ISO 7380-1, Button head screw, Stainless steel A4, M8x350

547380835

DIN EN ISO 7380-1, Button head screw, Stainless steel A4, M8x350
DIN EN ISO 7380-1, Button head screw, Stainless steel A4, M8x350

Part 1 - head A form, with internal hexagon.
Note:Load-bearing capacity 80%.
Caution: Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.014 kg
Length
35,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A4
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN EN ISO 7380-1, Button head screw, Stainless steel A4, M8x350
DIN EN ISO 7380-1, Button head screw, Stainless steel A4, M8x350