DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M8x120

527380812

DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M8x120
DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M8x120

Part 1 - head A form, with internal hexagon.
Note:Load-bearing capacity 80%.
Caution: Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.005 kg
Length
12,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A2
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M8x120
DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M8x120