DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M12x450

5273801245

DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M12x450
DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M12x450

Part 1 - head A form, with internal hexagon.
Note:Load-bearing capacity 80%.
Caution: Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.041 kg
Length
45,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A2
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M12x450
DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M12x450