DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M10x600

5273801060

DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M10x600
DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M10x600

Part 1 - head A form, with internal hexagon.
Note:Load-bearing capacity 80%.
Caution: Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.035 kg
Length
60,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A2
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M10x600
DIN EN ISO 7380-1, Button head screw, Stainless steel A2-70, M10x600