DIN EN ISO 7380-1, Button head screw, Galvanized 10.9 steel, M10x500

2573801050

DIN EN ISO 7380-1, Button head screw, Galvanized 10.9 steel, M10x500
DIN EN ISO 7380-1, Button head screw, Galvanized 10.9 steel, M10x500

Part 1 - head A form, with internal hexagon.
Note:Load-bearing capacity 80%.
Caution: Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.03 kg
Length
50,0 mm
Import Code Number
73181568
Basic Material
Steel
Surface Protection
galvanized
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN EN ISO 7380-1, Button head screw, Galvanized 10.9 steel, M10x500
DIN EN ISO 7380-1, Button head screw, Galvanized 10.9 steel, M10x500