DIN 97, Countersunk woodscrew, Stainless steel A2, 55x700

520097557

DIN 97, Countersunk woodscrew, Stainless steel A2, 55x700
DIN 97, Countersunk woodscrew, Stainless steel A2, 55x700

DIN 97, Countersunk woodscrew, Stainless steel A2, 55x700

Details
Description
Dimensions
Kleinteile
Weight
0.009 kg
Length
70,0 mm
Import Code Number
73181210
Basic Material
Stainless steel A2
Norm Number
DIN 97
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 97, Countersunk woodscrew, Stainless steel A2, 55x700
DIN 97, Countersunk woodscrew, Stainless steel A2, 55x700