DIN 97, Countersunk woodscrew, Stainless steel A2, 45x200

520097452

DIN 97, Countersunk woodscrew, Stainless steel A2, 45x200
DIN 97, Countersunk woodscrew, Stainless steel A2, 45x200

DIN 97, Countersunk woodscrew, Stainless steel A2, 45x200

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
20,0 mm
Import Code Number
73181210
Basic Material
Stainless steel A2
Norm Number
DIN 97
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 97, Countersunk woodscrew, Stainless steel A2, 45x200
DIN 97, Countersunk woodscrew, Stainless steel A2, 45x200