DIN 966, round countersunk head screw, Stainless steel A2-70, cross recess H, M2x50

52096625

DIN 966, round countersunk head screw, Stainless steel A2-70, cross recess H, M2x50
DIN 966, round countersunk head screw, Stainless steel A2-70, cross recess H, M2x50

H, A form
.
Note:Standard was withdrawn. DIN similar to ISO 7047. Changed head dimensions and penetration depth cross recess for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0 kg
Length
5,0 mm
Import Code Number
73181552
Basic Material
Stainless steel A2
Norm Number
DIN 966
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 966, round countersunk head screw, Stainless steel A2-70, cross recess H, M2x50
DIN 966, round countersunk head screw, Stainless steel A2-70, cross recess H, M2x50