DIN 966, round countersunk head screw, Galvanized 4.8 steel, cross recess H, M3x100

220966310

DIN 966, round countersunk head screw, Galvanized 4.8 steel, cross recess H, M3x100
DIN 966, round countersunk head screw, Galvanized 4.8 steel, cross recess H, M3x100

Note:Standard was withdrawn. DIN similar to ISO 7047. Changed head dimensions and penetration depth cross recess for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
10,0 mm
Import Code Number
73181558
Basic Material
Steel
Norm Number
DIN 966
Surface Protection
galvanized
Package Quantity
2000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 966, round countersunk head screw, Galvanized 4.8 steel, cross recess H, M3x100
DIN 966, round countersunk head screw, Galvanized 4.8 steel, cross recess H, M3x100