DIN 965, Countersunk bolt, Stainless steel A2-70, cross recess H, M3x100

520965310

DIN 965, Countersunk bolt, Stainless steel A2-70, cross recess H, M3x100
DIN 965, Countersunk bolt, Stainless steel A2-70, cross recess H, M3x100

Note:Standard was withdrawn. Changed head dimensions and penetration depth cross recess for ISO. Items are delivered according to DIN.DIN similar to ISO 7046-2.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
10,0 mm
Import Code Number
73181552
Basic Material
Stainless steel A2
Norm Number
DIN 965
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 965, Countersunk bolt, Stainless steel A2-70, cross recess H, M3x100
DIN 965, Countersunk bolt, Stainless steel A2-70, cross recess H, M3x100