DIN 965, Countersunk bolt, Galvanized 4.8 steel, cross recess H, M6x120

220965612

DIN 965, Countersunk bolt, Galvanized 4.8 steel, cross recess H, M6x120
DIN 965, Countersunk bolt, Galvanized 4.8 steel, cross recess H, M6x120

Note:Standard was withdrawn. Changed head dimensions and penetration depth cross recess for ISO. Items are delivered according to DIN.DIN similar to ISO 7046-1.
*) parts can optionally be offered with chromium 6.

Details
Description
Dimensions
Kleinteile
Weight
0.003 kg
Length
12,0 mm
Import Code Number
73181558
Basic Material
Steel
Norm Number
DIN 965
Surface Protection
galvanized*
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 965, Countersunk bolt, Galvanized 4.8 steel, cross recess H, M6x120
DIN 965, Countersunk bolt, Galvanized 4.8 steel, cross recess H, M6x120