DIN 964, round countersunk head screw, Stainless steel A4-70, M4x700

540964470

DIN 964, round countersunk head screw, Stainless steel A4-70, M4x700
DIN 964, round countersunk head screw, Stainless steel A4-70, M4x700

Note:Standard was withdrawn. DIN similar to ISO 2010. Changed head dimensions for ISO. Items are delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.006 kg
Length
70,0 mm
Import Code Number
73181552
Basic Material
Stainless steel A4
Norm Number
DIN 964
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 964, round countersunk head screw, Stainless steel A4-70, M4x700
DIN 964, round countersunk head screw, Stainless steel A4-70, M4x700