DIN 964, round countersunk head screw, Brass, M3x200

530964320

DIN 964, round countersunk head screw, Brass, M3x200
DIN 964, round countersunk head screw, Brass, M3x200

Note:Standard was withdrawn. DIN similar to ISO 2010. Changed head dimensions for ISO. Items are delivered according to DIN.
plus brass surcharge
.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
20,0 mm
Import Code Number
74153300
Basic Material
Brass
Norm Number
DIN 964
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 964, round countersunk head screw, Brass, M3x200
DIN 964, round countersunk head screw, Brass, M3x200