DIN 963, Countersunk bolt, Steel 4.8, M10x200

1209631020

DIN 963, Countersunk bolt, Steel 4.8, M10x200
DIN 963, Countersunk bolt, Steel 4.8, M10x200

Note:Standard was withdrawn. DIN similar to ISO 2009. Changed head dimensions for ISO. Items are delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.014 kg
Length
20,0 mm
Import Code Number
73181558
Basic Material
Steel
Norm Number
DIN 963
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 963, Countersunk bolt, Steel 4.8, M10x200
DIN 963, Countersunk bolt, Steel 4.8, M10x200