DIN 963, Countersunk bolt, Stainless steel A4-70, M6x100

540963610

DIN 963, Countersunk bolt, Stainless steel A4-70, M6x100
DIN 963, Countersunk bolt, Stainless steel A4-70, M6x100

Note:Standard was withdrawn. DIN similar to ISO 2009. Changed head dimensions for ISO. Items are delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
10,0 mm
Import Code Number
73181552
Basic Material
Stainless steel A4
Norm Number
DIN 963
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 963, Countersunk bolt, Stainless steel A4-70, M6x100
DIN 963, Countersunk bolt, Stainless steel A4-70, M6x100