DIN 963, Countersunk bolt, Stainless steel A2-70, M5x1.200

5209635120

DIN 963, Countersunk bolt, Stainless steel A2-70, M5x1.200
DIN 963, Countersunk bolt, Stainless steel A2-70, M5x1.200

A form, threaded up to the head
.
Note:Standard was withdrawn. DIN similar to ISO 2009. Changed head dimensions for ISO. Items are delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.015 kg
Length
120,0 mm
Import Code Number
73181552
Basic Material
Stainless steel A2
Norm Number
DIN 963
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 963, Countersunk bolt, Stainless steel A2-70, M5x1.200
DIN 963, Countersunk bolt, Stainless steel A2-70, M5x1.200