DIN 963, Countersunk bolt, Stainless steel A2-70, M35x160

5209633516

DIN 963, Countersunk bolt, Stainless steel A2-70, M35x160
DIN 963, Countersunk bolt, Stainless steel A2-70, M35x160

A form, threaded up to the head
.
Note:Standard was withdrawn. DIN similar to ISO 2009. Changed head dimensions for ISO. Items are delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.012 kg
Length
16,0 mm
Import Code Number
73181552
Basic Material
Stainless steel A2
Norm Number
DIN 963
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 963, Countersunk bolt, Stainless steel A2-70, M35x160
DIN 963, Countersunk bolt, Stainless steel A2-70, M35x160