DIN 963, Countersunk bolt, Stahl 4.8 Dickschichtpassivierung, M4x30
40320963430
Note:Standard was withdrawn. DIN similar to ISO 2009. Changed head dimensions for ISO. Items are delivered according to DIN.
Details and Specifications
- Details
- Description
- Dimensions
- Kleinteile
- Weight
- 0.003 kg
- Length
- 30,0 mm
- Import Code Number
- 73181558
- Basic Material
- Steel
- Norm Number
- DIN 963
- Surface Protection
- thick film passivation
- Package Quantity
- 500
- Manufacturer
- Keller & Kalmbach
If you want to buy this product or to receive more information please log in