DIN 961, hexagon head bolt, Steel 8.8, M12x15x250

1409611225

DIN 961, hexagon head bolt, Steel 8.8, M12x15x250
DIN 961, hexagon head bolt, Steel 8.8, M12x15x250

With metric fine thread close up to the head.
Note:Standard was withdrawn. DIN similar to ISO 8676.Sizes M 10, M 12 and M 14 only available in DIN 961.
Caution: Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.037 kg
Length
25,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 961
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 961, hexagon head bolt, Steel 8.8, M12x15x250
DIN 961, hexagon head bolt, Steel 8.8, M12x15x250