DIN 961, hexagon head bolt, Galvanized 10.9 steel, M10x10x300

2509611030

DIN 961, hexagon head bolt, Galvanized 10.9 steel, M10x10x300
DIN 961, hexagon head bolt, Galvanized 10.9 steel, M10x10x300

With metric fine thread close up to the head.
Note:Standard was withdrawn. DIN similar to ISO 8676.Various sizes with a zinc-plated surface are gradually being converted to zinc flake coating.
Caution: Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.029 kg
Length
30,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 961
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 961, hexagon head bolt, Galvanized 10.9 steel, M10x10x300
DIN 961, hexagon head bolt, Galvanized 10.9 steel, M10x10x300