DIN 960, hexagon head bolt, Steel 10.9, M20x15x800

1509602080

DIN 960, hexagon head bolt, Steel 10.9, M20x15x800
DIN 960, hexagon head bolt, Steel 10.9, M20x15x800

With metric fine thread.
Note:Standard was withdrawn. DIN similar to ISO 8765.Sizes M 10, M 12 and M 14 only available in DIN 960.
Caution: Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.265 kg
Length
80,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 960
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 960, hexagon head bolt, Steel 10.9, M20x15x800
DIN 960, hexagon head bolt, Steel 10.9, M20x15x800