DIN 96, Round head woodscrew, Stainless steel A2, 35x200

5200963520

DIN 96, Round head woodscrew, Stainless steel A2, 35x200
DIN 96, Round head woodscrew, Stainless steel A2, 35x200

DIN 96, Round head woodscrew, Stainless steel A2, 35x200

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
20,0 mm
Import Code Number
73181210
Basic Material
Stainless steel A2
Norm Number
DIN 96
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 96, Round head woodscrew, Stainless steel A2, 35x200
DIN 96, Round head woodscrew, Stainless steel A2, 35x200