DIN 96, Round head woodscrew, Galvanized steel, 40x250

200096425

DIN 96, Round head woodscrew, Galvanized steel, 40x250
DIN 96, Round head woodscrew, Galvanized steel, 40x250

DIN 96, Round head woodscrew, Galvanized steel, 40x250

Details
Description
Dimensions
Kleinteile
Weight
0.003 kg
Length
25,0 mm
Import Code Number
73181290
Basic Material
Steel
Norm Number
DIN 96
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 96, Round head woodscrew, Galvanized steel, 40x250
DIN 96, Round head woodscrew, Galvanized steel, 40x250