DIN 96, Round head woodscrew, Galvanized steel, 30x300

200096330

DIN 96, Round head woodscrew, Galvanized steel, 30x300
DIN 96, Round head woodscrew, Galvanized steel, 30x300

DIN 96, Round head woodscrew, Galvanized steel, 30x300

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
30,0 mm
Import Code Number
73181290
Basic Material
Steel
Norm Number
DIN 96
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 96, Round head woodscrew, Galvanized steel, 30x300
DIN 96, Round head woodscrew, Galvanized steel, 30x300