DIN 96, Round head woodscrew, Galvanized steel, 25x100

2000962510

DIN 96, Round head woodscrew, Galvanized steel, 25x100
DIN 96, Round head woodscrew, Galvanized steel, 25x100

DIN 96, Round head woodscrew, Galvanized steel, 25x100

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
10,0 mm
Import Code Number
73181290
Basic Material
Steel
Norm Number
DIN 96
Surface Protection
galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 96, Round head woodscrew, Galvanized steel, 25x100
DIN 96, Round head woodscrew, Galvanized steel, 25x100