DIN 96, Round head woodscrew, Brass, 45x250

5300964525

DIN 96, Round head woodscrew, Brass, 45x250
DIN 96, Round head woodscrew, Brass, 45x250

plus brass surcharge
.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
25,0 mm
Import Code Number
74153300
Basic Material
Brass
Norm Number
DIN 96
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 96, Round head woodscrew, Brass, 45x250
DIN 96, Round head woodscrew, Brass, 45x250