DIN 95, Raised head woodscrew, Stainless steel A2, 40x700

520095470

DIN 95, Raised head woodscrew, Stainless steel A2, 40x700
DIN 95, Raised head woodscrew, Stainless steel A2, 40x700

DIN 95, Raised head woodscrew, Stainless steel A2, 40x700

Details
Description
Dimensions
Kleinteile
Weight
0.005 kg
Length
70,0 mm
Import Code Number
73181210
Basic Material
Stainless steel A2
Norm Number
DIN 95
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 95, Raised head woodscrew, Stainless steel A2, 40x700
DIN 95, Raised head woodscrew, Stainless steel A2, 40x700