DIN 95, Raised head woodscrew, Stainless steel A2, 35x500

520095355

DIN 95, Raised head woodscrew, Stainless steel A2, 35x500
DIN 95, Raised head woodscrew, Stainless steel A2, 35x500

DIN 95, Raised head woodscrew, Stainless steel A2, 35x500

Details
Description
Dimensions
Kleinteile
Weight
0.019 kg
Length
50,0 mm
Import Code Number
73181210
Basic Material
Stainless steel A2
Norm Number
DIN 95
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 95, Raised head woodscrew, Stainless steel A2, 35x500
DIN 95, Raised head woodscrew, Stainless steel A2, 35x500