DIN 939, Threaded stud, Steel 5.8, M12x1.200

13093912120

DIN 939, Threaded stud, Steel 5.8, M12x1.200
DIN 939, Threaded stud, Steel 5.8, M12x1.200

Screw-in end ~ 1,25 d.

Details
Description
Dimensions
Kleinteile
Weight
0.111 kg
Length
120,0 mm
Import Code Number
73181542
Basic Material
Steel
Norm Number
DIN 939
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 939, Threaded stud, Steel 5.8, M12x1.200
DIN 939, Threaded stud, Steel 5.8, M12x1.200