DIN 939, Threaded stud, Stainless steel A4, M14x350

5409391435

DIN 939, Threaded stud, Stainless steel A4, M14x350
DIN 939, Threaded stud, Stainless steel A4, M14x350

Screw-in end ~ 1,25 d.

Details
Description
Dimensions
Kleinteile
Weight
0.049 kg
Length
35,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A4
Norm Number
DIN 939
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 939, Threaded stud, Stainless steel A4, M14x350
DIN 939, Threaded stud, Stainless steel A4, M14x350