DIN 939, Threaded stud, Stainless steel A2, M6x900

520939690

DIN 939, Threaded stud, Stainless steel A2, M6x900
DIN 939, Threaded stud, Stainless steel A2, M6x900

Screw-in end ~ 1,25 d.

Details
Description
Dimensions
Kleinteile
Weight
0.02 kg
Length
90,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A2
Norm Number
DIN 939
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 939, Threaded stud, Stainless steel A2, M6x900
DIN 939, Threaded stud, Stainless steel A2, M6x900