DIN 939, Threaded stud, Stainless steel A2, M6x160

520939616

DIN 939, Threaded stud, Stainless steel A2, M6x160
DIN 939, Threaded stud, Stainless steel A2, M6x160

Screw-in end ~ 1,25 d.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
16,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A2
Norm Number
DIN 939
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 939, Threaded stud, Stainless steel A2, M6x160
DIN 939, Threaded stud, Stainless steel A2, M6x160