DIN 939, Threaded stud, Stainless steel A2, M16x1.100

52093916110

DIN 939, Threaded stud, Stainless steel A2, M16x1.100
DIN 939, Threaded stud, Stainless steel A2, M16x1.100

Screw-in end ~ 1,25 d.

Details
Description
Dimensions
Kleinteile
Weight
0.19 kg
Length
110,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A2
Norm Number
DIN 939
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 939, Threaded stud, Stainless steel A2, M16x1.100
DIN 939, Threaded stud, Stainless steel A2, M16x1.100