DIN 938, Threaded stud, Stainless steel A4, M10x200

5409381020

DIN 938, Threaded stud, Stainless steel A4, M10x200
DIN 938, Threaded stud, Stainless steel A4, M10x200

DIN 938, Threaded stud, Stainless steel A4, M10x200

Details
Description
Dimensions
Kleinteile
Weight
0.013 kg
Length
20,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A4
Norm Number
DIN 938
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 938, Threaded stud, Stainless steel A4, M10x200
DIN 938, Threaded stud, Stainless steel A4, M10x200