DIN 933, hexagon head bolt, Steel 12.9, M24x700

1609332470

DIN 933, hexagon head bolt, Steel 12.9, M24x700
DIN 933, hexagon head bolt, Steel 12.9, M24x700

Threaded close up to the head.
Note:Standard was withdrawn. DIN similar to ISO 4017. Changed SW for ISO.Sizes M 10 and M 12 only available in DIN 933.
Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.334 kg
Length
70,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 933
Surface Protection
blank
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 933, hexagon head bolt, Steel 12.9, M24x700
DIN 933, hexagon head bolt, Steel 12.9, M24x700