DIN 933, hexagon head bolt, Stainless steel A4-80, M6x250

548933625

DIN 933, hexagon head bolt, Stainless steel A4-80, M6x250
DIN 933, hexagon head bolt, Stainless steel A4-80, M6x250

Threaded close up to the head.
Note:Standard was withdrawn. DIN similar to ISO 4017. Changed SW for ISO.Sizes M 10, M 12 and M 14 only available in DIN 933.

Details
Description
Dimensions
Kleinteile
Weight
0.007 kg
Length
25,0 mm
Import Code Number
73181575
Basic Material
Stainless steel A4
Norm Number
DIN 933
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 933, hexagon head bolt, Stainless steel A4-80, M6x250
DIN 933, hexagon head bolt, Stainless steel A4-80, M6x250