DIN 933, hexagon head bolt, Stainless steel A4, M12x300

5409331230

DIN 933, hexagon head bolt, Stainless steel A4, M12x300
DIN 933, hexagon head bolt, Stainless steel A4, M12x300

Threaded close up to the head.
Note:Standard was withdrawn. DIN similar to ISO 4017. Changed SW for ISO.Sizes M 10, M 12, M 14 and M 22 only available in DIN 933. For further sizes see ISO 4017.
Material:
up to M 20 : A4-70
from M 22 : A4-50.

Details
Description
Dimensions
Kleinteile
Weight
0.038 kg
Length
30,0 mm
Import Code Number
73181575
Basic Material
Stainless steel A4
Norm Number
DIN 933
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 933, hexagon head bolt, Stainless steel A4, M12x300
DIN 933, hexagon head bolt, Stainless steel A4, M12x300