DIN 933, hexagon head bolt, Stainless steel A2, M18x550

5209331855

DIN 933, hexagon head bolt, Stainless steel A2, M18x550
DIN 933, hexagon head bolt, Stainless steel A2, M18x550

Threaded close up to the head.
Note:Standard was withdrawn. DIN similar to ISO 4017. Changed SW for ISO.Sizes M 10, M 12, M 14 and M 22 only available in DIN 933. For further sizes see ISO 4017.
Material:
up to M 20 : A2-70
from M 22 : A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.145 kg
Length
55,0 mm
Import Code Number
73181575
Basic Material
Stainless steel A2
Norm Number
DIN 933
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 933, hexagon head bolt, Stainless steel A2, M18x550
DIN 933, hexagon head bolt, Stainless steel A2, M18x550