DIN 933, hexagon head bolt, Stainless steel A2, M14x350

5209331435

DIN 933, hexagon head bolt, Stainless steel A2, M14x350
DIN 933, hexagon head bolt, Stainless steel A2, M14x350

Threaded close up to the head.
Note:Standard was withdrawn. DIN similar to ISO 4017. Changed SW for ISO.Sizes M 10, M 12, M 14 and M 22 only available in DIN 933. For further sizes see ISO 4017.
Material:
up to M 20 : A2-70
from M 22 : A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.063 kg
Length
35,0 mm
Import Code Number
73181575
Basic Material
Stainless steel A2
Norm Number
DIN 933
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 933, hexagon head bolt, Stainless steel A2, M14x350
DIN 933, hexagon head bolt, Stainless steel A2, M14x350