DIN 933, hexagon head bolt, Polyamide (white), M6x200

550933620

DIN 933, hexagon head bolt, Polyamide (white), M6x200
DIN 933, hexagon head bolt, Polyamide (white), M6x200

Threaded close up to the head.
Note:Standard was withdrawn. DIN similar to ISO 4017. Changed SW for ISO.Sizes M 10 and M 12 only available in DIN 933.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
20,0 mm
Import Code Number
39269097
Basic Material
Polyamide (white)
Norm Number
DIN 933
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 933, hexagon head bolt, Polyamide (white), M6x200
DIN 933, hexagon head bolt, Polyamide (white), M6x200