DIN 933, hexagon head bolt, Galvanized 8.8 steel, M8x250

240933825

DIN 933, hexagon head bolt, Galvanized 8.8 steel, M8x250
DIN 933, hexagon head bolt, Galvanized 8.8 steel, M8x250

Threaded close up to the head.
Note:Standard was withdrawn. DIN similar to ISO 4017. Changed SW for ISO.Sizes M 10, M 12, M 14 and M 22 only available in DIN 933. For further sizes see ISO 4017.

Details
Description
Dimensions
Kleinteile
Weight
0.013 kg
Length
25,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 933
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 933, hexagon head bolt, Galvanized 8.8 steel, M8x250
DIN 933, hexagon head bolt, Galvanized 8.8 steel, M8x250