DIN 933, hexagon head bolt, 10.9 steel zinc flake, M16x700

2909331670

DIN 933, hexagon head bolt, 10.9 steel zinc flake, M16x700
DIN 933, hexagon head bolt, 10.9 steel zinc flake, M16x700

Threaded close up to the head.
Note:Standard was withdrawn. DIN similar to ISO 4017. Changed SW for ISO.Sizes M 10 and M 12 only available in DIN 933.

Details
Description
Dimensions
Kleinteile
Weight
0.13 kg
Length
70,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 933
Surface Protection
zinc flake
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 933, hexagon head bolt, 10.9 steel zinc flake, M16x700
DIN 933, hexagon head bolt, 10.9 steel zinc flake, M16x700