DIN 931, hexagon head bolt, Steel 8.8, M30x900

1409313090

DIN 931, hexagon head bolt, Steel 8.8, M30x900
DIN 931, hexagon head bolt, Steel 8.8, M30x900

ISO 4014.
Note:Changed SW for ISO. M 10, M 12, M 14 and M 22 only available according to DIN 931. For further sizes see ISO 4014.

Details
Description
Dimensions
Kleinteile
Weight
0.712 kg
Length
90,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 931
Surface Protection
blank
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 931, hexagon head bolt, Steel 8.8, M30x900
DIN 931, hexagon head bolt, Steel 8.8, M30x900